STDA041 October 2026 OPA690
For small Rdamp:
For Rdamp = 0
Equation 11 calculates the effective limits for Rdamp.
In this calculation, Lgate represents the parasitic inductance in the gate-drive path. Selecting Rdamp as 5Ω is a good enough to measure as there is no under damping and oscillations in the gate path and all the calculations of Ceff are done with respect to Rdamp = 5Ω. For this design choosing Rdamp as 5Ω is a good measure. Based on validation and simulation, Rsense can be tuned further.