STDA041 October 2026 OPA690
RFX is an additional resistor added in series with CF in the dual-feedback path as shown in Figure 5-3. The main purpose of RFX is to increase the high-frequency noise gain. This configuration allows the system to remain stable with a smaller CF, while also providing faster feedback response and quicker settling for input and load transients. The trade-off is increased output noise at high frequencies.
RFX also provides an optional enhancement to the dual-feedback circuit. Setting RFX to 0Ω reverts the circuit to the standard Rdamp dual-feedback topology, which provides good stability. RF cannot be zero in the Rdamp dual-feedback topology because RFX serves as the fundamental DC feedback resistor that senses the output voltage at low frequencies. Without RFX the circuit loses the DC feedback path completely, and the opamp output becomes uncontrolled. Therefore, RF serves as a performance optimization rather than a necessity.