STDA041 October 2026 OPA690
As data-center computing demands higher-performance power management, the need for precise transient response testing becomes critical. This technical white paper presents a high-speed, high-current voltage-controlled current source (VCCS) optimized for applications such as electronic load, laser drivers. The design focuses on achieving a rapid rise-time (100ns) and high output current (up to 150A pulsed) while maintaining stability and voltage compliance. The paper details a comprehensive design procedure, covering critical component selection for power MOSFETs (focusing on saturation region operation, input capacitance, and safe operating area), sense resistor optimization to balance power dissipation and ESL-induced rise-time constraints, and opamp selection based on bandwidth, slew rate, and output current requirements. Additionally, the document evaluates various circuit architectures, including the use of damping resistor (Rdamp) and dual-feedback topologies to suppress parasitic oscillations and optimize settling time for modern GPU and CPU power supply applications.