STDA047 September   2026 AWR2188 , AWR2944P , IWR6243 , IWR6843 , IWR6843AOP , IWRL6432

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Why Radar in Robotics
  5. 2Why TI mmWave FMCW Radar for Robotics?
  6. 3Radar Products for any Robotics Application
  7. 4TI mmWave Radar Portfolio for Robotics
  8. 5Robotics Market Requirements – What Radar Solves
    1. 5.1 Humanoid and Bipedal Robots
    2. 5.2 Autonomous Mobile Robots (AMR)
    3. 5.3 Industrial Fixed-Mount Radar
    4. 5.4 Medical and Surgical Robotics
  9. 6Recommended Products
    1. 6.1 High Resolution IWR6243 Cascade Radar
      1. 6.1.1 Reference Design
      2. 6.1.2 Hardware Stack
      3. 6.1.3 Software Stack
    2. 6.2 Form Factor Optimized IWR6843 AOP Radar
      1. 6.2.1 Reference Design
  10. 7Design and Documentation Support
    1. 7.1 Tools and Software
    2. 7.2 Documentation Support
    3. 7.3 Resources
  11. 8Acknowledgments

Why Radar in Robotics

Cameras are the default perception modality in robotics, but cameras degrade predictably in the scenarios that matter most for safe deployment. Radar is a complementary modality that addresses gaps cameras cannot reliably fill.

Scenario Expected Response
Camera Alone Camera and mmWave Radar
Low-light or no-light environment Degraded or failed detection Radar performance is lighting-independent, detection maintained where camera degrades
Fog, dust, condensate, smoke Occlusion and missed detections Radar is significantly more robust to particulates, detection maintained in conditions that challenge camera
Glass walls, clear packaging, mirrors Invisible or misclassified Glass transmits light rather than reflecting light; polished surfaces deflect light away from the lens. Radar returns from any solid surface regardless of optical transparency
Human versus robot versus object classification Effective in well-lit conditions; degrades at range or under lighting variation Radar micro-doppler signatures provide an additional classification signal independent of lighting and visual appearance
Object velocity measurement Requires frame differencing, latency and noise increase at low frame rates Native per-point doppler velocity measurement, no frame differencing required
Safety bubble zone enforcement Limited native velocity data at zone boundary; potential FOV gaps Range and velocity together support dynamic zone definition and enforcement
Factory and warehouse safety Camera-based systems can degrade under industrial lighting variation, dust, and steam. Adding a radar layer provides a lighting- and environment-independent detection input with IEC 61508 safety integrity level (SIL) 2 certified hardware integrity
IWR6243 Humanoid Robot Interacting With
          Physical Environment Figure 1-1 Humanoid Robot Interacting With Physical Environment