The IWR6243 is TI's 57–64GHz FMCW radar transceiver
frontend built for high-performance robotics applications,
differentiated by three architectural decisions:
- Frontend-only output using CSI-2
— raw ADC samples are streamed over a 4-lane MIPI D-PHY interface to the host compute
platform, preserving full signal fidelity for host-side processing pipelines
- Cascade architecture — multiple
transceivers are phase-synchronized using a 20GHz reference to form one large virtual
aperture, directly scaling angular resolution without increasing per-chip area; cascaded
systems can scale from 6Tx×8Rx to 12Tx×16Rx and beyond
- IEC 61508 SIL 2 certification by TÜV
SÜD — satisfying the functional safety requirement common to industrial and
collaborative robotics deployments