STDA047 September 2026 AWR2188 , AWR2944P , IWR6243 , IWR6843 , IWR6843AOP , IWRL6432
Many robotics perception applications require a known-good foundation for a design. The example explain in Real-Time AI Raw Sensor Fusion with IWR6243 mmWave Radar and Camera on NVIDIA’s Holoscan Platform includes a validated integration path for connecting the IWR6243 cascade EVM to NVIDIA's Holoscan platform for radar-vision sensor fusion. This design explains the validated hardware and software integration path for streaming IWR6243 raw radar data into an NVIDIA Holoscan AI pipeline alongside camera input. This example establishes the data path, software stack, and ecosystem partnerships (D3 Embedded) needed to build robotics perception applications on this platform. Performance validation for specific robotics use cases is not included.