SWAU132A April 2024 – August 2025
Table 2-1 lists the LED descriptions.
| Reference | Color | Usage | Comments |
|---|---|---|---|
| D4 | Green | 3.3V power indication | On: 3.3V power rail is up. Off: no 3.3V power supplied. |
| D6 | Red | 1.8V power indication | On: 1.8V power rail is up. Off: no 1.8V power supplied. |
| D5 | Yellow | nRESET | The LED indicates the state of the nReset pin. If that LED is on, the device is functional which means the nReset is high. |
Figure 2-2 shows the mentioned LEDs on the board.