SWAU132A April   2024  – August 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Regulatory Compliance
      1. 1.3.1 Waste Electrical and Electronic Equipment (WEEE)
    4. 1.4 Specification
    5. 1.5 Device Information
  6. 2Hardware
    1. 2.1 Hardware Features
    2. 2.2 Connector and Jumper Descriptions
      1. 2.2.1 LED Indicators
      2. 2.2.2 Jumper Settings
      3. 2.2.3 BoosterPack Header Assignment
      4. 2.2.4 JTAG Headers
    3. 2.3 Power
      1. 2.3.1 Measure the CC3351 Current Draw
        1. 2.3.1.1 Low Current Measurement (LPDS)
        2. 2.3.1.2 Active Current Measurement
    4. 2.4 Clocking
    5. 2.5 Performing Conducted Testing
  7. 3Implementation Results
    1. 3.1 Evaluation Setups
      1. 3.1.1 MCU and RTOS
      2. 3.1.2 Processor and Linux
      3. 3.1.3 Standalone RF Testing
        1. 3.1.3.1 Radio Tool BP-CC3351 Hardware Setup
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Support Resources
    2. 5.2 Trademarks
  10. 6Revision History

Introduction

The CC3351 BoosterPack plug-in module (BP-CC3351) is a test and development board that can easily be connected to a TI LaunchPad or processor boards; thus, enabling rapid software development.

This user's guide explains the various hardware configurations and features of the BP-CC3351. For more information about the CC335x or CC330x devices, refer to the CC3351 or CC3301 product page.

Note: This plug-in module is designed to develop single-band (2.4GHz) CC330x and dual-band (2.4GHz and 5GHz) CC335x devices.