SWAU132A April   2024  – August 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Regulatory Compliance
      1. 1.3.1 Waste Electrical and Electronic Equipment (WEEE)
    4. 1.4 Specification
    5. 1.5 Device Information
  6. 2Hardware
    1. 2.1 Hardware Features
    2. 2.2 Connector and Jumper Descriptions
      1. 2.2.1 LED Indicators
      2. 2.2.2 Jumper Settings
      3. 2.2.3 BoosterPack Header Assignment
      4. 2.2.4 JTAG Headers
    3. 2.3 Power
      1. 2.3.1 Measure the CC3351 Current Draw
        1. 2.3.1.1 Low Current Measurement (LPDS)
        2. 2.3.1.2 Active Current Measurement
    4. 2.4 Clocking
    5. 2.5 Performing Conducted Testing
  7. 3Implementation Results
    1. 3.1 Evaluation Setups
      1. 3.1.1 MCU and RTOS
      2. 3.1.2 Processor and Linux
      3. 3.1.3 Standalone RF Testing
        1. 3.1.3.1 Radio Tool BP-CC3351 Hardware Setup
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Support Resources
    2. 5.2 Trademarks
  10. 6Revision History

Specification

The BP-CC3351 is a board designed to enable rapid and easy software and hardware development for the CC335x (2.GHz and 5GHz) and CC330x (2.4GHz) devices. The block diagram for the BP-CC3351 is shown in Figure 1-1.

Block Diagram of BP-CC3351Figure 1-1 BP-CC3351 Block Diagram

This kit can be used in three configurations:

  1. MCU and RTOS evaluation: BP-CC3351 and LaunchPad with the MCU running TCP or IP like the LP-AM243.
  2. Processor and Linux evaluation: BP-CC3351, BP-CC33-BBB-ADAPT, BEAGL-BONE-BLACK.
  3. RF-testing with PC tools: BP-CC3351 and LP-XDS110ET.

In addition, the BP-CC3351 can also be wired to any other Linux or RTOS host board running TCP, IP stack.

Refer to Section 3.1 for more information.