SWAU132A April   2024  – August 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Regulatory Compliance
      1. 1.3.1 Waste Electrical and Electronic Equipment (WEEE)
    4. 1.4 Specification
    5. 1.5 Device Information
  6. 2Hardware
    1. 2.1 Hardware Features
    2. 2.2 Connector and Jumper Descriptions
      1. 2.2.1 LED Indicators
      2. 2.2.2 Jumper Settings
      3. 2.2.3 BoosterPack Header Assignment
      4. 2.2.4 JTAG Headers
    3. 2.3 Power
      1. 2.3.1 Measure the CC3351 Current Draw
        1. 2.3.1.1 Low Current Measurement (LPDS)
        2. 2.3.1.2 Active Current Measurement
    4. 2.4 Clocking
    5. 2.5 Performing Conducted Testing
  7. 3Implementation Results
    1. 3.1 Evaluation Setups
      1. 3.1.1 MCU and RTOS
      2. 3.1.2 Processor and Linux
      3. 3.1.3 Standalone RF Testing
        1. 3.1.3.1 Radio Tool BP-CC3351 Hardware Setup
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Support Resources
    2. 5.2 Trademarks
  10. 6Revision History

BoosterPack Header Assignment

The CC3351 BoosterPack has 2 × 20-pin connectors that provide access to many of the CC3351 pins and features. The signal assignment on these 2 × 20-pin connectors is shown in the figure below and described in Table 2-3 and Table 2-4.

BP-CC3351 BP-CC3351 BoosterPack Header PinoutFigure 2-3 BP-CC3351 BoosterPack Header Pinout
Table 2-3 P1 Header Pin Assignment
PinName (in Schematic)Type/ DirectionDescription
P1.1VCC_MCU_3V3InputNo functional purpose
P1.2ReservedN/AN/A
P1.3UART_TX_3V3 (from CC3351)OutputThe CC3351 UART TX to host for Bluetooth Low Energy host controller interface
P1.4UART_RX_3V3 (to CC3351)InputThe CC3351 UART RX from host for Bluetooth Low Energy host controller interface
P1.5LP_RESETInputReset line for CC3351 used to enable or disable (active low). Driven by host through LaunchPad pins
P1.6ReservedN/AN/A
P1.7SDIO_CLK_3V3InputSDIO clock or SPI clock. Must be driven by host
P1.8IRQ_WL_3V3OutputInterrupt request from CC3351 to host for Wi-Fi activity
P1.9COEX_GRANT_3V3OutputExternal coexistence interface - grant (reserved for future use)
P1.10ANT_SEL_3V3OutputAntenna select control
P1.21VCC_MCU_5VPower5V supply to board
P1.22GNDGNDBoard ground
P1.23ReservedN/AN/A
P1.24ReservedN/AN/A
P1.25ReservedN/AN/A
P1.26ReservedN/AN/A
P1.27ReservedN/AN/A
P1.28ReservedN/AN/A
P1.29COEX_REQ_3V3InputExternal coexistence interface — request (reserved for future use)
P1.30COEX_PRIORITY_3V3InputExternal coexistence interface — priority (reserved for future use)
Table 2-4 P2 Header Pin Assignment
PinName (in schematic)Type/DirectionDescription
P2.11IRQ_BLE_3V3OutputInterrupt request from CC3351 to host for Bluetooth Low Energy activity
P2.12ReservedN/AN/A
P2.13ReservedN/AN/A
P2.14SDIO_D0_3V3 (POCI)Input/OutputSDIO data D0 or SPI POCI
P2.15SDIO_CMD_3V3 (PICO)Input/OutputSDIO command or SPI PICO
P2.16ReservedN/AN/A
P2.17FAST_CLK_REQ_3V3OutputFast clock request from CC3351 to host
P2.18SDIO_D3_3V3 (CS)Input/OutputSDIO data D3 or SPI CS
P2.19SLOW_CLK_IN_3V3InputInput for external RTC clock 32.768kHz
P2.20GNDGNDBoard ground
P2.31ReservedN/AN/A
P2.32ReservedN/AN/A
P2.33ReservedN/AN/A
P2.34LOGGER_3V3OutputTracer from CC3351 (UART TX debug logger)
P2.35ReservedN/AN/A
P2.36UART_RTS_3V3 (from CC3351)OutputUART RTS from CC3351 to host for Bluetooth Low Energy HCI flow control
P2.37UART_CTS_3V3 (to CC3351)InputUART CTS to CC3351 from host for Bluetooth Low Energy HCI flow control
P2.38SDIO_D1_3V3Input/OutputSDIO data D1
P2.39SDIO_D2_3V3Input/OutputSDIO data D2
P2.40ReservedN/AN/A