SWRA578B October   2017  – April 2020 CC1312PSIP , CC1312R , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC2620 , CC2630 , CC2640 , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   Ultra-Low Power Sensing Applications With CC13x2/CC26x2
    1.     Trademarks
    2. 1 Overview
    3. 2 Measurement Conditions
      1. 2.1 Software
      2. 2.2 Hardware
    4. 3 Measurements
      1. 3.1 BOOSTXL-ULPSENSE
        1. 3.1.1 Analog Light Sensor
        2. 3.1.2 Capacitive Touch
        3. 3.1.3 LC Flow Meter
        4. 3.1.4 Potentiometer
        5. 3.1.5 Reed Switch
        6. 3.1.6 SPI Accelerometer
      2. 3.2 LPSTK-CC1352R
        1. 3.2.1 I2C Light Sensor
        2. 3.2.2 I2C Temperature and Humidity Sensor
        3. 3.2.3 SPI Accelerometer
        4. 3.2.4 Hall Effect Sensor
      3. 3.3 Comparison with System CPU
        1. 3.3.1 4 MHz SPI Transfer
        2. 3.3.2 1 MHz SPI Transfer
        3. 3.3.3 Wake-up and Sleep
    5. 4 Summary
    6. 5 References
  2.   A Creating the comparison examples
    1.     A.1 SPI Transfer – Sensor Controller
    2.     A.2 SPI Transfer – System CPU
    3.     A.3 Wake Up and Sleep – Sensor Controller
    4.     A.4 Wake up and Sleep – System CPU
  3.   Revision History

BOOSTXL-ULPSENSE

The BOOSTXL-ULPSENSE is a BoosterPack with multiple low-power sensors designed to showcase the ultra low-power capabilities of the Sensor Controller. The BoosterPack includes sensors such as a low-power accelerometer, analog light sensor, capacitive touch buttons, reed switch, potentiometer and a flowmeter.