SWRA578B October   2017  – April 2020 CC1312PSIP , CC1312R , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC2620 , CC2630 , CC2640 , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   Ultra-Low Power Sensing Applications With CC13x2/CC26x2
    1.     Trademarks
    2. 1 Overview
    3. 2 Measurement Conditions
      1. 2.1 Software
      2. 2.2 Hardware
    4. 3 Measurements
      1. 3.1 BOOSTXL-ULPSENSE
        1. 3.1.1 Analog Light Sensor
        2. 3.1.2 Capacitive Touch
        3. 3.1.3 LC Flow Meter
        4. 3.1.4 Potentiometer
        5. 3.1.5 Reed Switch
        6. 3.1.6 SPI Accelerometer
      2. 3.2 LPSTK-CC1352R
        1. 3.2.1 I2C Light Sensor
        2. 3.2.2 I2C Temperature and Humidity Sensor
        3. 3.2.3 SPI Accelerometer
        4. 3.2.4 Hall Effect Sensor
      3. 3.3 Comparison with System CPU
        1. 3.3.1 4 MHz SPI Transfer
        2. 3.3.2 1 MHz SPI Transfer
        3. 3.3.3 Wake-up and Sleep
    5. 4 Summary
    6. 5 References
  2.   A Creating the comparison examples
    1.     A.1 SPI Transfer – Sensor Controller
    2.     A.2 SPI Transfer – System CPU
    3.     A.3 Wake Up and Sleep – Sensor Controller
    4.     A.4 Wake up and Sleep – System CPU
  3.   Revision History

Hall Effect Sensor

In the Hall Effect Sensor example, the Sensor Controller monitors the DRV5032FB Hall Effect sensor and detects changes from the initial state that last longer than a configurable duration. If a change is detected, the Sensor Controller will light up a LED when the Hall Effect sensor is active.

Average Current Consumption Unit
Hall Effect Sensor 2.30 µA
4_2_4 HallEffect.pngFigure 15. Hall Effect Sensor: One Measurement