SWRA825 January   2025 IWR6843 , LP87745-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Regulatory Needs for Electro-Sensitive Protective Equipment (ESPE)
    2. 1.2 Different Types of Electro-Sensitive Protective Equipment (ESPE)
  5. 2Advantages of Radar Sensors in Industrial Applications
  6. 3Safety Concept Evaluation/Analysis
    1. 3.1 System Requirements
      1. 3.1.1 Stationary Use Case
      2. 3.1.2 Mobile Use Case
    2. 3.2 Considerations for Sensing Architectures
      1. 3.2.1 System Level Architecture
        1. 3.2.1.1 Bi-Static With Spatial Diversity
        2. 3.2.1.2 Co-Located Bi-Static (Two Sensor Products)
        3. 3.2.1.3 Co-Located Bi-Static (Single Sensor Product, Dual IWR6843)
        4. 3.2.1.4 Mono-Static (Single Sensor Product, Single IWR6843)
        5. 3.2.1.5 Summary
      2. 3.2.2 Latent Fault Monitoring
    3. 3.3 Sensor Level Architecture
      1. 3.3.1 Sensor Level Architecture for CAT 2
      2. 3.3.2 Sensor Level Architecture for Cat 3
  7. 4IEC TS 61496-5 Functional Test Results
  8. 5Other Considerations
    1. 5.1 Vibrations
    2. 5.2 Clock
  9. 6Conclusion
  10. 7References

Different Types of Electro-Sensitive Protective Equipment (ESPE)

IEC 61496 defines the standards for electro-sensitive protective equipment (ESPE), outlining both general requirements and specific sensing technologies to ensure safe operation in industrial environments.

Structure of IEC 61496:

  • IEC 61496-1: This part provides the generic principles and performance requirements applicable to all types of ESPE. It serves as the foundational framework for safety equipment design and functionality.
  • IEC 61496-2 to 5: These parts focus on the specific technologies used in ESPE systems, categorized as follows:
    • IEC 61496-2: Active Opto-Electronic Protective Device (AOPD) – Utilizes light beams for detection.
    • IEC 61496-3: Active Opto-Electronic Protective Device Responsive to Diffuse Reflection (AOPDDR) – Relies on light reflections for object detection.
    • IEC TS 61496-4: Vision-Based Protective Device (VBPD) – Employs cameras or image-processing technologies for area monitoring.
    • IEC TS 61496-5: Radar Protective Device (RPD) – Uses radar waves for detecting presence and motion, offering a robust alternative to optical systems