SWRA825 January 2025 IWR6843 , LP87745-Q1
A single radar sensor utilizing one IWR6843 chip operates as a mono-static radar system. It is the most cost-effective solution with minimal hardware requirements.
Figure 3-10 Mono-Static SetupBut the Drawbacks are the limited field of view coverage due to the single sensor design. And it has increased complexity in managing the interaction between safety diagnostics and functional code when using a single device.