SWRA825 January   2025 IWR6843 , LP87745-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Regulatory Needs for Electro-Sensitive Protective Equipment (ESPE)
    2. 1.2 Different Types of Electro-Sensitive Protective Equipment (ESPE)
  5. 2Advantages of Radar Sensors in Industrial Applications
  6. 3Safety Concept Evaluation/Analysis
    1. 3.1 System Requirements
      1. 3.1.1 Stationary Use Case
      2. 3.1.2 Mobile Use Case
    2. 3.2 Considerations for Sensing Architectures
      1. 3.2.1 System Level Architecture
        1. 3.2.1.1 Bi-Static With Spatial Diversity
        2. 3.2.1.2 Co-Located Bi-Static (Two Sensor Products)
        3. 3.2.1.3 Co-Located Bi-Static (Single Sensor Product, Dual IWR6843)
        4. 3.2.1.4 Mono-Static (Single Sensor Product, Single IWR6843)
        5. 3.2.1.5 Summary
      2. 3.2.2 Latent Fault Monitoring
    3. 3.3 Sensor Level Architecture
      1. 3.3.1 Sensor Level Architecture for CAT 2
      2. 3.3.2 Sensor Level Architecture for Cat 3
  7. 4IEC TS 61496-5 Functional Test Results
  8. 5Other Considerations
    1. 5.1 Vibrations
    2. 5.2 Clock
  9. 6Conclusion
  10. 7References

IEC TS 61496-5 Functional Test Results

The IEC TS 61496-5:2023 is a new safety standard created for safety-related systems that employ a Radar Protective Device (RPD) in order to detect people using a frequency-modulated continuous-wave (FMCW) transmission. A list of functional tests are defined by the standard to ensure proper sensor function and detection integrity under specified conditions. Tests listed in the standard include and are not limited to:

  • Detection capability
  • Response time
  • Position accuracy
  • Coexistence of other RPDs
  • Interference by objects inside detection zone
  • Interference by objects outside detection zone
  • Manual interference
  • Interference from other radio sources

Detailed information on the executed tests and the results can be found in the Radar Toolbox.