SWRA825 January 2025 IWR6843 , LP87745-Q1
For a mobile use case, consider an example for an autonomous mobile robot (AMR) that is used to transport goods in a warehouse. The environment is dynamic, with workers frequently moving around. The goal is to prevent collisions and ensure worker safety without compromising the robot's operational efficiency. The radar sensor can be configured to create multiple detection zones. As shown in Figure 3-6, within the yellow “Slow down zone” it detects objects or people at a moderate distance, prompting the AMR to slow down and issue visual or audible alerts. Within the red “Stop zone” it detects closer proximity, triggering an immediate stop to avoid collisions.
Figure 3-6 Mobile robot (Safe Human
Presence Detection)ISO 3691-4 standard defines the safety requirements and verifications for driverless industrial trucks, including AMRs.
According to ISO 3691-4 the safety-related parts of the detection of persons in the intended path of an autonomous mobile robot shall comply also with IEC 61496.
The mobile robots shall be fitted with ESPE for the detection of persons and the minimum required PL according to ISO 13849-1 is PL d.