SWRA825 January   2025 IWR6843 , LP87745-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Regulatory Needs for Electro-Sensitive Protective Equipment (ESPE)
    2. 1.2 Different Types of Electro-Sensitive Protective Equipment (ESPE)
  5. 2Advantages of Radar Sensors in Industrial Applications
  6. 3Safety Concept Evaluation/Analysis
    1. 3.1 System Requirements
      1. 3.1.1 Stationary Use Case
      2. 3.1.2 Mobile Use Case
    2. 3.2 Considerations for Sensing Architectures
      1. 3.2.1 System Level Architecture
        1. 3.2.1.1 Bi-Static With Spatial Diversity
        2. 3.2.1.2 Co-Located Bi-Static (Two Sensor Products)
        3. 3.2.1.3 Co-Located Bi-Static (Single Sensor Product, Dual IWR6843)
        4. 3.2.1.4 Mono-Static (Single Sensor Product, Single IWR6843)
        5. 3.2.1.5 Summary
      2. 3.2.2 Latent Fault Monitoring
    3. 3.3 Sensor Level Architecture
      1. 3.3.1 Sensor Level Architecture for CAT 2
      2. 3.3.2 Sensor Level Architecture for Cat 3
  7. 4IEC TS 61496-5 Functional Test Results
  8. 5Other Considerations
    1. 5.1 Vibrations
    2. 5.2 Clock
  9. 6Conclusion
  10. 7References

Regulatory Needs for Electro-Sensitive Protective Equipment (ESPE)

In the European Union (EU) Machinery Directive mandates a number of type C standards for machines so that these machines can be sold in the EU. See the example of 2 machinery type C standards that call for ESPE protections: the robots and the doors and gates. Both offer different ways to specify safety, either safeguarding, safety sensors or torque limiting. Focusing on the first option and especially how those standards (ISO 13855 and EN 12978, respectively) point to IEC 61496 (see Figure 1-1). Since August 2023, ESPE standards have a new extension covering “Radar Protective Devices” (IEC TS 61496-5).

 Safety Standards
                    Interactions Figure 1-1 Safety Standards Interactions