SWRS245C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
|---|---|---|---|
| a(1) | Device evolution stage | X | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK | Production | ||
| BBBBBB | Base production part number | AM2731 | See Table 4-1, Device Comparison |
| AM2732 | |||
| r | Device revision | A | SR 1.0(Non-secure) |
| B | SR 1.1(Secure) | ||
| C | SR 1.2(Secure) | ||
| Z | Device Speed and Memory Grades | A | See Table 6-3, Speed and Memory Grade |
| D | |||
| L | |||
| M | |||
| N | |||
| f | Features(see Table 4-1, Device Comparison) | R | ZCE Package Device |
| S | NZN Package Device | ||
| Y | Functional Safety | G | Non-Functional Safety Device |
| F | Functional Safety Quality Managed Device | ||
| y | Security | G | Non-Secure |
| H | Production Key HS Device | ||
| t(2) | Temperature (see ,Absolute Maximum Ratings ) | A | –40°C to 105°C - Extended Industrial |
| I | –40°C to 125°C - Automotive | ||
| Q | –40°C to 140°C - Extended Automotive | ||
| PPP | Package Designator | ZCE | ZCE NFBGA-N285 (13 mm × 13 mm) 0.65 mm Pitch Package |
| NZN | NZN NFBGA-N225 (13 mm × 13 mm) 0.80 mm Pitch Package | ||
| Q1 | Automotive Designator | Q1 | Auto Qualified (AEC-Q100) |
| EP | Enhanced Product | ||
| XXXXXXX | Lot Trace Code (LTC) | ||
| YYY | Production Code; For TI use only | ||
| ZZZ | Production Code; For TI use only | ||
| O | Pin one designator | ||
| G1 | ECAT—Green package designator |
BLANK in the symbol or part number is collapsed so there are no gaps between characters.