SWRS245C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| FUNCTION | AM2732 | AM2732-Q1 | AM2731 | AM2731-Q1 | |
|---|---|---|---|---|---|
| On-chip memory | Up to 3.5625 MB | Up to 2 MB | |||
| PROCESSORS | |||||
| MCU Arm Cortex (R5F) | 2x | 1x | |||
| DSP (C66x) | 1x | ||||
| RADAR FEATURES | |||||
| Hardware Accelerator 2.0 | Yes | ||||
| PERIPHERALS | |||||
| Ethernet Interface RGMII, RMII, MII (10/100 ONLY) | Yes | ||||
| Serial Peripheral Interface (SPI) ports | 4 | ||||
| Quad Serial Peripheral Interface (QSPI) | 1 | ||||
| Inter-Integrated Circuit (I2C) Interface | 3 | ||||
| Modular Controller Area Network (MCAN) modules with CAN-FD | 2 | ||||
| Universal Asynchronous Receiver-Transmitters (UART) | 4 | ||||
| Enhanced Pulse-Width Modulator (ePWM) | 3 | ||||
| Enhanced Capture Module (eCAP) | Yes | ||||
| MCASP | 3x | ||||
| Hardware in Loop (HIL/DMM) | Yes | ||||
| General Purpose ADC (9 Channels) | Yes | ||||
| 4-lane Aurora/LVDS Debug(1) | Yes | No | |||
| 4-lane MIPI D-PHY CSI2.0 Receiver (CSI2_RX0 and CSI2_RX1)(1) | 2x | No | |||
| JTAG/Trace | Yes | ||||
| Package(2) | ZCE, NZN | NZN | |||
| Junction Temperature(3) | Extended Industrial -40 C to 105 C | ||||
| Extended Automotive -40 C to 140 C | |||||