SWRS337B December 2025 – June 2026 CC3551E
PRODUCTION DATA
| PARAMETER | PINS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VPA | VDD PA Voltage | 55,56 | –0.5 | 4.2 | V |
| VMAIN | Main supply voltage for analog and digital - VDD_MAIN_IN, VDD_ANA_IN1, VDD_ANA_IN2 | 48,4,5 | –0.5 | 2.1 | V |
| VIO | VDD IO Voltage | 37,15 | –0.5 | 3.6 | V |
| Input Voltage to all digital pins | –0.5 | VIO + 0.5 | V | ||
| HFXT_P Input Voltage | 6 | –0.5 | 2.1 | V | |
| VPP | VPP OTP Voltage | 45 | –0.5 | 2.1 | V |
| TA | Operating Ambient Temperature | N/A | –40 | 105 | °C |
| Tstg | Storage temperature | N/A | –55 | 155 | °C |