SWRS337B December 2025 – June 2026 CC3551E
PRODUCTION DATA
| PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fclk | PDM clock output Frequency | 0.016 | 6.144 | MHz | ||
| Tr | PDM Clock Rise time | 5 | ns | |||
| tDC | PDM Clock duty Cycle | 40 | 50 | 60 | % | |
| tdelay | Decimation filter Delay | 5 | ms | |||
| tis | Left/Right Data Setup Time | Left/Right | 20 | ns | ||
| tih | Left/Right Data Hold Time | Left/Right | 0 | ns | ||