SWRS337B December 2025 – June 2026 CC3551E
PRODUCTION DATA
| PARAMETERS | Standard Mode | Fast Mode | Fast Mode Plus | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | |||
| fSCL | SCL clock frequency | 0.1 | 0.4 | 1 | MHz | |||
| tHD,STA | Hold time (repeated) START | 4 | 0.6 | 0.26 | µs | |||
| tLOW | LOW period of the SCL clock | 4.7 | 1.3 | 0.5 | µs |
|||
| tHIGH | High period of the SCL clock | 4 | 0.6 | 0.26 | µs |
|||
| tSU,STA | Setup time for a repeated START | 4.7 | 0.6 | 0.26 | µs |
|||
| tHD,DAT | Data hold time | 0 | 0 | 0 | µs |
|||
| tSU,DAT | Data setup time | 250 | 100 | 50 | µs |
|||
| tSU,STO | Setup time for STOP | 4 | 0.6 | 0.26 | µs |
|||
| tbuf | bus free time between a STOP and START condition | 4.7 | 1.3 | 0.5 | µs |
|||
| tVD,DAT | data valid time | 3.45 | 0.9 | 0.45 | µs |
|||
| tVD,ACK | data valid acknowledge time | 3.45 | 0.9 | 0.45 | µs |
|||