SWRS337B December 2025 – June 2026 CC3551E
PRODUCTION DATA
| PARAMETER | Description | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Input slow clock frequency | Square wave | 32.768 | kHz | |||
| Frequency accuracy | Inital + temperature + aging | -250 | +250 | ppm | ||
| Input Duty cycle | 30 | 50 | 70 | % | ||
| Tr/Tf | Rise and fall time | 10% to 90% (rise) and 90% to 10% (fall) of digital signal level | 100 | ns | ||
| Input impedence | 1 | MΩ | ||||
| Input capacitance | 5 | pF | ||||