SWRS337B December 2025 – June 2026 CC3551E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Operational Frequency Range | 2412 | 2472 | MHz | ||
| Sensitivity: 8% PER for 11b rates, 10% PER for 11g/n/ax rates | 1 Mbps DSSS | -98.7 | dBm | ||
| 2 Mbps DSSS | -96.3 | ||||
| 11 Mbps CCK | -90.7 | ||||
| 6 Mbps OFDM | -94 | ||||
| 54 Mbps OFDM | -76.6 | ||||
| HT MCS0 MM 4K | -93.7 | ||||
| HT MCS7 MM 4K | -74.5 | ||||
| HE MCS0 4K | -93.7 | ||||
| HE MCS7 4K | -74.7 | ||||
| Maximum input level: 8% PER for 11b rates, 10% PER for 11g/n/ax rates | 1 DSSS | 0 | dBm | ||
| OFDM6, HT MCS0, HE MCS0 | 0 | ||||
| OFDM54, HT MCS7, HE MCS7 | -10 | ||||
| Adjacent Channel Rejection | 1 Mbps DSSS | 45 | dB | ||
| 11 Mbps CCK | 39 | ||||
| 6 Mbps OFDM | 25 | ||||
| 54 Mbps OFDM | 10 | ||||
| HT MCS0 | 23 | ||||
| HT MCS7 | 5 | ||||
| HE MCS0 | 16 | ||||
| HE MCS7 | -1 | ||||
| RSSI Accuracy | -90 dBm to -30dBm | -3 | 3 | dB |