SWRS337B December 2025 – June 2026 CC3551E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Supported frequencies | 52 | MHz | |||
| Frequency accuracy | Initial + temperature + aging | -20 | +20 | ppm | |
| Load Capacitance, CL (1) | 5 | 13 | pF | ||
| Equivalent series resistance, ESR | 40 | Ω | |||
| Drive level | 100 | uW |