SWRS337B December 2025 – June 2026 CC3551E
PRODUCTION DATA
| PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fsclk | SPI clock frequency | Peripheral Mode | 30 | MHz | ||
| DCSCLK | SCLK Duty Cycle | 45 | 50 | 55 | % | |
| tCS.LEAD | CS lead-time, CS active to clock | Motorola Clock Phase 0, National Semiconductor (Microwire) | 1 | SCLK | ||
| tCS.LEAD | CS lead-time, CS active to clock | Motorola Clock Phase 1 | 0.5 | SCLK | ||
| tCS.LAG | CS lag time, Last clock to CS inactive | Motorola Clock Phase 0, National Semiconductor (Microwire) | 0.5 | SCLK | ||
| tCS.LAG | CS lag time, Last clock to CS inactive | Motorola Clock Phase 1 | 1 | SCLK | ||
| tCS.ACC | CS access time, CS active to POCI data out | 15 | ns | |||
| tCS.DIS | CS disable time, CS inactive to POCI high impedance | 15 | ns | |||
| tSU.PI | PICO input data setup time | 2.8 | ns | |||
| tHD.PI | PICO input data hold time | 0 | ns | |||
| tVALID.PO | POCI output data valid time(1) | SCLK edge to POCI valid, CL = 20pF | 10.2 | ns | ||
| tHD.PO | POCI output data hold time(2) | CL = 20pF | 0 | ns | ||