SWRU546E October 2018 – May 2022
In compliance with the Article 33 provision of the EU REACH regulation, this is to notify you that this EVM includes component(s) containing at least one substance of very high concern (SVHC) above 0.1%. The uses from Texas Instruments do not exceed 1 ton per year. The SVHC’s are:
| Component Manufacturer | Component Type | Component Part Number | SVHC Substance | SVHC CAS (when available) |
|---|---|---|---|---|
| Bivar | LED | SM0402GC | 1,3,5-tris(oxiranylmethyl)-1,3,5-triazine-2,4,6(1H,3H,5H)-trione | 2451-62-9 |