SWRU546E October 2018 – May 2022
| SOP0(S1.3) | SOP1(S1.4) | SOP2(S3) | |
|---|---|---|---|
| Flashing | OFF | OFF | ON |
| Functional | OFF | OFF | OFF |
| MMWAVEICBOOST Mode (DCA1000, JTAG, and so forth) | ON | OFF | OFF |
SOP0 is pulled high when switch is on the OFF position and low when the switch is the ON position. SOP 1 and 2 are pulled low when the switch is OFF and high when the switch is ON.
In MMWAVEICBOOST mode, the xWR6843AOPEVM is mounted on the MMWAVEICBOOST and the SOP mode is set by the MMWAVEICBOOST.