SWRU546E October 2018 – May 2022
| SOP0(SW12) | SOP1(SW11) | SOp2(S3) | |
|---|---|---|---|
| Flashing | OFF | OFF | ON |
| Functional | OFF | OFF | OFF |
| MMWAVEICBOOST Mode (DCA1000, JTAG, and so forth) | ON | OFF | OFF |
SOP0 is set high when switch is on the OFF position and low when the switch is the ON position. SOP 1 and 2 are set low when the switch is OFF and high when the switch is ON.
In mounted mode, the IWR6843AOPEVM is mounted on the MMWAVEICBOOST and the SOP mode is set by the MMWAVEICBOOST.