SWRU546E October 2018 – May 2022
The 60-pin HD connector shown in Figure 2-18 provides the high-speed CSI/LVDS data, controls signals (SPI, UART, I2C, NRST, NERR, and SOPs) and JTAG debug signals from the starter kit. The Trace and DMM interface lines are also available through this connector.
Figure 2-18 60-Pin HD ConnectorsTable 2-6 and Table 2-7 list the 60-pin HD connector pinout.
| Pin Number | Pin Description | Pin Number | Pin Description |
|---|---|---|---|
| 1 | 1V | 31 | DP2 |
| 2 | 5V | 32 | GND |
| 3 | 1V | 33 | DP3 |
| 4 | 3.3V | 34 | LVDS_CLKP |
| 5 | 1.2V | 35 | DP4 |
| 6 | 3.3V | 36 | LVDS_CLKM |
| 7 | 1.2V | 37 | DP5 |
| 8 | DMM_SYNC | 38 | GND |
| 9 | 1.8V | 39 | DP6 |
| 10 | DMM_CLK | 40 | LVDS_1P |
| 11 | JTAG_TDI | 41 | DP7 |
| 12 | NRST | 42 | LVDS_1M |
| 13 | JTAG_TMS | 43 | BSS_LOGGER |
| 14 | PGOOD | 44 | GND |
| 15 | JTAG_TCK | 45 | OSC_CLKOUT |
| 16 | HOST_INTR1 | 46 | LVDS_0P |
| 17 | JTAG_TDO/SOP0 | 47 | MCU_CLKOUT |
| 18 | MSS_LOGGER | 48 | LVDS_0M |
| 19 | SPI_CS1 | 49 | PMIC_CLKOUT/SOP2 |
| 20 | GND | 50 | GND |
| 21 | SPI_CLK1 | 51 | WARMRST |
| 22 | SYNC_IN | 52 | NERRIN |
| 23 | SPI_MOSI1 | 53 | SDA |
| 24 | SYNC_OUT/SOP1 | 54 | NERROUT |
| 25 | SPI_MISO1 | 55 | SCL |
| 26 | GND | 56 | GPIO_0 |
| 27 | DP0 | 57 | RS232_RX |
| 28 | LVDS_FRCLKP | 58 | GPIO_1 |
| 29 | DP1 | 59 | RS232_TX |
| 30 | LVDS_FRCLKM | 60 | GPIO_2 |
| Pin Number | Pin Description | Pin Number | Pin Description |
|---|---|---|---|
| 1 | 5V | 31 | GND |
| 2 | 5V | 32 | LVDS_3P |
| 3 | 5V | 33 | GND |
| 4 | VPP_1.7V | 34 | LVDS_3M |
| 5 | GND | 35 | NC |
| 6 | NC | 36 | GND |
| 7 | 3.3V | 37 | NC |
| 8 | NC | 38 | LVDS_2P |
| 9 | 3.3V | 39 | NC |
| 10 | NC | 40 | LVDS_2M |
| 11 | PMIC_EN | 41 | NC |
| 12 | NC | 42 | GND |
| 13 | DP8 | 43 | NC |
| 14 | NC | 44 | NC |
| 15 | DP9 | 45 | NC |
| 16 | NC | 46 | NC |
| 17 | DP10 | 47 | NC |
| 18 | GND | 48 | NC |
| 19 | DP11 | 49 | NC |
| 20 | LVDS_VALIDP | 50 | NC |
| 21 | DP12 | 51 | NC |
| 22 | LVDS_VALIDM | 52 | NC |
| 23 | DP13 | 53 | NC |
| 24 | GND | 54 | NC |
| 25 | DP14 | 55 | NC |
| 26 | NC | 56 | NC |
| 27 | DP15 | 57 | NC |
| 28 | NC | 58 | NC |
| 29 | GND | 59 | NC |
| 30 | GND | 60 | NC |