SWRU546E October 2018 – May 2022
The xWR6843ISK includes onboard-etched long range antennas for the four receivers and three transmitters. Figure 3-8 shows the PCB antennas.
Figure 3-8 PCB Antennas
Figure 3-9 IWR6843ISK antenna placement MIMO arrayFigure 3-10 through Figure 3-12 shows the antenna radiation pattern with regard to azimuth. Figure 3-13 through Figure 3-15 show the antenna radiation pattern with regard to elevation for TX1, TX2, and TX3.
All of the measurements were done with a Tx and Rx combination together. Thus, for the -6dB beam width, you must see a -12db (Tx (-6dB) + Rx(-6dB)) number.
Figure 3-10 TX1 Antenna Radiation Pattern in Azimuth
Figure 3-12 TX3 Antenna Radiation Pattern in Azimuth
Figure 3-14 TX2 Antenna Radiation Pattern in Elevation
Figure 3-11 TX2 Antenna Radiation Pattern in Azimuth
Figure 3-13 TX1 Antenna Radiation Pattern in Elevation
Figure 3-15 TX3 Antenna Radiation Pattern in Elevation