SWRZ101C December   2021  – May 2025 AM2732 , AM2732-Q1

 

  1.   1
  2.   Abstract
  3. 1Silicon Usage Notes and Advisories Matrices
    1.     Devices Supported
  4. 2 Usage Notes and Advisories
    1.     Silicon Usage Notes
      1.      i2293
      2.      i2295
      3.      i2300
      4.      i2324
      5.      i2364
      6.      i2389
      7.      i2390
    2.     Silicon Advisories
      1.      i2162
      2.      i2288
      3.      i2289
      4.      i2294
      5.      i2297
      6.      i2298
      7.      i2299
      8.      i2301
      9.      i2302
      10.      i2309
      11.      i2315
      12.      i2318
      13.      i2329
      14.      i2336
      15.      i2337
      16.      i2338
      17.      i2339
      18.      i2340
      19.      i2341
      20.      i2342
      21.      i2344
      22.      i2345
      23.      i2387
      24.      i2392
      25.      i2394
      26.      i2386
      27.      i2404
  5.   Trademarks
  6. 3Revision History

i2293

Aurora Interface does not operate at Max rated frequency if Clock lane is required or in Bypass mode of operation

Details

Below is the Max frequency and Skew

Mode Value
Aurora - No Clock Lane Max data rate : 900Mbps Multi lane skew between lanes : 600ps
Aurora + Clock Lane Max data rate : 625Mbps Skew between Data and Clock lane : 230ps
Bypass + Clock + Frame Clock Lane Max data rate : 450Mbps Skew between Data/Frame Clock and Clock Lane : 230ps

Workaround

None