SWRZ101C December   2021  – May 2025 AM2732 , AM2732-Q1

 

  1.   1
  2.   Abstract
  3. 1Silicon Usage Notes and Advisories Matrices
    1.     Devices Supported
  4. 2 Usage Notes and Advisories
    1.     Silicon Usage Notes
      1.      i2293
      2.      i2295
      3.      i2300
      4.      i2324
      5.      i2364
      6.      i2389
      7.      i2390
    2.     Silicon Advisories
      1.      i2162
      2.      i2288
      3.      i2289
      4.      i2294
      5.      i2297
      6.      i2298
      7.      i2299
      8.      i2301
      9.      i2302
      10.      i2309
      11.      i2315
      12.      i2318
      13.      i2329
      14.      i2336
      15.      i2337
      16.      i2338
      17.      i2339
      18.      i2340
      19.      i2341
      20.      i2342
      21.      i2344
      22.      i2345
      23.      i2387
      24.      i2392
      25.      i2394
      26.      i2386
      27.      i2404
  5.   Trademarks
  6. 3Revision History

i2298

DSP PBIST Reset changing DSP L2 clock

Details

During self-test operation of DSS subsystem by DSP, L2 memories are in functional mode and clock should not be disturbed. PBIST_ST_KEY register has to be set to access PBIST controller. MMR registers are for configuration of memory self-test and control for the select line of the clock mux added on L2 clock path.

Configuring the register will create the glitch at the L2 clock mux as it dynamically switches the select line while both clocks are active.

Workaround

DSP PBIST is done by MSS.