SWRZ101C December 2021 – May 2025 AM2732 , AM2732-Q1
Table 1-1 lists all usage notes and the applicable silicon revision(s). Table 1-2 lists all advisories, modules affected, and the applicable silicon revision(s).
| NUMBER | TITLE | SILICON REVISIONS AFFECTED | ||
|---|---|---|---|---|
| AM273x 1.0 | AM273x 1.1 | AM273x 1.2 | ||
| Aurora | i2293 - Aurora Interface does not operate at maximum rated frequency if Clock lane is required or in Bypass mode of operation | YES | YES | YES |
| Clocks | i2324 - No synchronizer present between GCM and GCD status signals | YES | YES | YES |
| DSP | i2295 - Memory filter protection within DSP cannot filter access based on PrivID | YES | YES | YES |
| ESM | i2300 - ESM: nerror gets asserted in safety-enabled test cases when warm reset is asserted multiple times | YES | YES | YES |
| QSPI | i2364 - Access to address beyond 8MB is not supported in mem map mode | YES | YES | YES |
| PLL | i2389 - Recommended PLL configuration if locked below 1GHz | YES | YES | YES |
| i2390 - Recommended HWA memInit Sequence | YES | YES | YES | |
| MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED | ||
|---|---|---|---|---|
| AM273x 1.0 | AM273x 1.1 | AM273x 1.2 | ||
| Aurora | i2299 - Aurora IP first pattern should not be sync | YES | YES | YES |
| i2344 - Valid udp size range is AURORA_TX_UDP_SIZE > 4 | YES | YES | YES | |
| CPSW | i2345 - Ethernet Packet corruption occurs if CPDMA fetches a packet which spans across memory banks | YES | YES | YES |
| CSI | i2297 - CSI Careabouts | YES | YES | YES |
| DMM | i2315 - DMM Careabouts while in Trace mode | YES | YES | YES |
| i2318 - DMM cannot write to region which only supports privilege mode writes | YES | YES | YES | |
| DSP | i2298 - DSP PBIST Reset changing DSP L2 clock | YES | YES | YES |
| i2341 - Unallocated space access to DSP L2 - DSP IP is not blocking access to reserved space causing aliasing and L2 parity error | YES | YES | YES | |
| DSS | i2289 - Unaligned access from DSS CM4 could cause data integrity failure and hang | YES | YES | YES |
| EDMA | i2288 - EDMA transfer that spans M1+M2 memories of HWA could result in data corruption | YES | YES | YES |
| L3 | i2294 - Subsequent memory initialization configuration of L3 Bank D will not trigger a memory initialization | YES | YES | YES |
| MDO | i2301 - MDO: SW marker inserted at FIFO threshold location gets missed | YES | YES | YES |
| i2302 - MDO: Issue seen in potential interoperability with receiver supporting on Strict Alignment User Flow Control Stripping during overflow message transmission in Aurora 64B/66B Protocol. | YES | YES | YES | |
| i2309 - MDO: HWA vbusm2ram sniffer address allocation logic is incorrect | YES | YES | YES | |
| i2329 - MDIO interface corruption (CPSW and PRU-ICSS) | YES | YES | YES | |
| MiBSPI | i2336 - MibSPI in Peripheral Mode in 3- or 4-Pin Communication Transmits Data Incorrectly for Slow SPICLK Frequencies and for Clock Phase = 1 | YES | YES | YES |
| i2338 - Spurious RX DMA REQ From a Peripheral Mode MibSPI | YES | YES | YES | |
| i2339 - MibSPI RX RAM RXEMPTY Bit Does Not Get Cleared After Reading | YES | YES | YES | |
| i2340 - MibSPI RAM ECC is not read Correctly in DIAG Mode | YES | YES | YES | |
| RAM | i2342 - 2D Stats sample value RAM processor write back issue during FFT execution on HWA | YES | YES | YES |
| R5FSS | i2162 - The Same Interrupt Cannot be Nested Back-2-Back Within Another Interrupt | YES | YES | YES |
| SPI | i2337 - A Data Length Error is Generated Repeatedly in Peripheral Mode When IO Loopback is Enabled | YES | YES | YES |
| PLL | i2387 - GCM circuit glitch during clock source switch | YES | YES | YES |
| i2392 - Race condition in mem-init capture registers resulting in events miss | YES | YES | YES | |
| i2394 - Race condition in interrupt and error aggregator capture registers resulting in events miss | YES | YES | YES | |
| CRC | i2386 - CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported | YES | YES | YES |
| MBOX | i2404 - Race condition in mailbox registers resulting in events miss | YES | YES | YES |