SWRZ101C December   2021  – May 2025 AM2732 , AM2732-Q1

 

  1.   1
  2.   Abstract
  3. 1Silicon Usage Notes and Advisories Matrices
    1.     Devices Supported
  4. 2 Usage Notes and Advisories
    1.     Silicon Usage Notes
      1.      i2293
      2.      i2295
      3.      i2300
      4.      i2324
      5.      i2364
      6.      i2389
      7.      i2390
    2.     Silicon Advisories
      1.      i2162
      2.      i2288
      3.      i2289
      4.      i2294
      5.      i2297
      6.      i2298
      7.      i2299
      8.      i2301
      9.      i2302
      10.      i2309
      11.      i2315
      12.      i2318
      13.      i2329
      14.      i2336
      15.      i2337
      16.      i2338
      17.      i2339
      18.      i2340
      19.      i2341
      20.      i2342
      21.      i2344
      22.      i2345
      23.      i2387
      24.      i2392
      25.      i2394
      26.      i2386
      27.      i2404
  5.   Trademarks
  6. 3Revision History

i2389

PLL: Recommended PLL configuration if locked below 1GHz

Details:

If PLL is locked to less than 1 GHz following settings should be used to achieve low jitter clock out from PLL.

Workaround(s):

Recommendation for Sigma Delta settings

SD divider should be programmed to 0x4 [ MSS_TOPRCM:PLL_CORE_FRACDIVPLL_CORE_FRACDIV_REGSD]

Recommendation for PLL CTRL settings

SELFFREQDCO field should be programmed to 0x2 [MSS_TOPRCM:PLL_CORE_CLKCTRLPLL_CORE_CLKCTRL]