SWRZ101C December 2021 – May 2025 AM2732 , AM2732-Q1
Unaligned access from DSS CM4 could cause data integrity failure and hang
The DSS HWA CM4 cannot perform an access to an address space outside its subsystem, which is:
This includes and is not limited to DSP L2, DSS L3, and MSS L2 spaces.
Ensure address is 32 bit aligned and accessed in multiples of 32 bit.
DMA the data from L2/L3 to a location inside the HWA CM4 Subsystem and then access from CM4.