TIDT408A December 2024 – May 2025
Figure 3-38 and Figure 3-39 show the X cap discharge at 230VAC and 264VAC, respectively.
Figure 3-38 X
Cap Discharge, 230VAC, 50Hz, 5V, 1A Load, 44ms X
Cap Discharge Time
Figure 3-39 X
Cap Discharge, 264VAC, 50Hz, 5V, 1A Load, 55ms X
Cap Discharge Time