TIDT408A December 2024 – May 2025
Figure 3-28 and Figure 3-29 show the voltage stress on primary and secondary switches at 264VAC input, full load.
Figure 3-28 Vds_pri,264VAC, Full Load, Vds Voltage Stress
640V
Figure 3-29 Vds_sr, 264VAC, Full Load, Vds Voltage Stress
74.8V