TIDT408A December 2024 – May 2025
Figure 3-32 through Figure 3-34 show the VCC voltage at different AC input and load conditions.
Figure 3-32 90VAC, Open Load, VCC
Charging Frequency 47Hz, fline 47Hz
Figure 3-34 VCC Voltage, 90VAC, Full
Load, Zoom In at VBUS Valley
Figure 3-33 VCC Voltage, 90VAC, Full
LoadFigure 3-35 through Figure 3-37 show the VCC voltage at open load and full load, 230VAC input.
Figure 3-35 264VAC, Open Load, VCC
Charging Frequency 47Hz, fline 47Hz
Figure 3-37 VCC Voltage, 230VAC, 20V,
Full Load, Zoom In
Figure 3-36 VCC Voltage, 230VAC, 20V,
Full Load