TIDT408A
December 2024 – May 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Voltage Regulation
2.3
No Load Power Consumption
2.4
Efficiency Data
2.5
Thermal Images
2.6
EMI
3
Waveforms
3.1
Start-Up and Shut Down Waveforms
3.2
Voltage Transition
3.3
Switching Waveform
3.3.1
Voltage Stress at Normal Operation
3.3.2
Voltage Stress at Start-Up
3.3.3
VCC Self-Bias Voltage
3.3.4
X Cap Discharge
3.4
Ripple and Noise
3.5
Load Transients
3.6
Overcurrent Protection
3.7
Short-Circuit Protection
3.8
Overvoltage Protection at AC-DC Output
Features
Achieve 91.8% efficiency at 90VAC, single port
2.3W per cubic centimeter power density based on PCB size
Meets DoE Level VI and CoC V5 Tier2 efficiency standards
No load power consumption 23mW at 115VAC, 30mW at 230VAC
Full independent power 65W on each USB port