TIDT408A December   2024  – May 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Voltage Regulation
    3. 2.3 No Load Power Consumption
    4. 2.4 Efficiency Data
    5. 2.5 Thermal Images
    6. 2.6 EMI
  7. 3Waveforms
    1. 3.1 Start-Up and Shut Down Waveforms
    2. 3.2 Voltage Transition
    3. 3.3 Switching Waveform
      1. 3.3.1 Voltage Stress at Normal Operation
      2. 3.3.2 Voltage Stress at Start-Up
      3. 3.3.3 VCC Self-Bias Voltage
      4. 3.3.4 X Cap Discharge
    4. 3.4 Ripple and Noise
    5. 3.5 Load Transients
    6. 3.6 Overcurrent Protection
    7. 3.7 Short-Circuit Protection
    8. 3.8 Overvoltage Protection at AC-DC Output

Switching Waveform

The following images are primary switching node and synchronous rectifier gate waveforms.

CH1: Vpri_ds, CH2: SR_Gate

PMP41117 115VAC, Vds_pri, VSR_gate,
                        20V, Full LoadFigure 3-11 115VAC, Vds_pri, VSR_gate, 20V, Full Load
PMP41117 90VAC, Full Load, Vds_pri,
                        Vbus Valley 83VFigure 3-13 90VAC, Full Load, Vds_pri, Vbus Valley 83V
PMP41117 230VAC, Vds_pri, VSR_gate,
                        20V, Full LoadFigure 3-12 230VAC, Vds_pri, VSR_gate, 20V, Full Load

The following images are 230VAC input ACDC switching node waveforms at different load conditions.

PMP41117 230VAC, 20V, 3.25A, fsw =
                        125KHzFigure 3-14 230VAC, 20V, 3.25A, fsw = 125KHz
PMP41117 230VAC, 20V, 50% Load,
                        1.6A, fsw = 128KHzFigure 3-16 230VAC, 20V, 50% Load, 1.6A, fsw = 128KHz
PMP41117 230VAC, 10% Load 0.32A,
                        fsw = 39KHzFigure 3-18 230VAC, 10% Load 0.32A, fsw = 39KHz
PMP41117 230VAC, 20V, Open Load,
                        Vds_priFigure 3-20 230VAC, 20V, Open Load, Vds_pri
PMP41117 230VAC, 20V, 75% Load,
                        2.45A, fsw = 133KHzFigure 3-15 230VAC, 20V, 75% Load, 2.45A, fsw = 133KHz
PMP41117 230VAC, 20V, 25% Load
                        0.82A, fsw = 94KHzFigure 3-17 230VAC, 20V, 25% Load 0.82A, fsw = 94KHz
PMP41117 230VAC, 20V, 200mW Load,
                        Vds_priFigure 3-19 230VAC, 20V, 200mW Load, Vds_pri

The following images are 115VAC input ACDC switching node waveforms at different load conditions.

PMP41117 115VAC, 20V, 3.25A Full
                        Load, Vds_pri, fsw = 118KHzFigure 3-21 115VAC, 20V, 3.25A Full Load, Vds_pri, fsw = 118KHz
PMP41117 115VAC, 20V, 1.8A 50%
                        Load, Vds_pri, fsw = 120KHzFigure 3-23 115VAC, 20V, 1.8A 50% Load, Vds_pri, fsw = 120KHz
PMP41117 115VAC, 20V, 0.32A 10%
                        Load, Vds_pri, fsw = 42KHzFigure 3-25 115VAC, 20V, 0.32A 10% Load, Vds_pri, fsw = 42KHz
PMP41117 115VAC, 20V, Open Load,
                        Vds_pri, 3 Consecutive Switching Cycle to Achieve First Valley
                        SwitchingFigure 3-27 115VAC, 20V, Open Load, Vds_pri, 3 Consecutive Switching Cycle to Achieve First Valley Switching
PMP41117 115VAC, 20V, 2.45A 75%
                        Load, Vds_pri, fsw = 127KHzFigure 3-22 115VAC, 20V, 2.45A 75% Load, Vds_pri, fsw = 127KHz
PMP41117 115VAC, 20V, 0.82A 25%
                        Load, Vds_pri, fsw = 107KHzFigure 3-24 115VAC, 20V, 0.82A 25% Load, Vds_pri, fsw = 107KHz
PMP41117 115VAC, 20V, 200mW Load,
                        Vds_priFigure 3-26 115VAC, 20V, 200mW Load, Vds_pri