TIDT408A
December 2024 – May 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Voltage Regulation
2.3
No Load Power Consumption
2.4
Efficiency Data
2.5
Thermal Images
2.6
EMI
3
Waveforms
3.1
Start-Up and Shut Down Waveforms
3.2
Voltage Transition
3.3
Switching Waveform
3.3.1
Voltage Stress at Normal Operation
3.3.2
Voltage Stress at Start-Up
3.3.3
VCC Self-Bias Voltage
3.3.4
X Cap Discharge
3.4
Ripple and Noise
3.5
Load Transients
3.6
Overcurrent Protection
3.7
Short-Circuit Protection
3.8
Overvoltage Protection at AC-DC Output
2.3
No Load Power Consumption
Table 2-1 No Load Power Consumption Across AC Input
VAC_IN(V)
90
115
230
264
No load power consumption (mW)
19
23
30
33
Figure 2-12
No Load Input Power Consumption versus AC Input Voltage