TIDT408A December 2024 – May 2025
The following waveforms show the voltage transition per USB PD emulator request.
CH1: VAC Input, CH2:VOUT, CH3: Vout_ACDC, CH4: Iout
Figure 3-5 115VAC, 5V to 9V, 15V, 20V
Voltage Transition at Full Load
Figure 3-7 115VAC, 20V to 5V Voltage
Transition at Open Load
Figure 3-9 115VAC, 20V to 5V Voltage
Transition at Full Load
Figure 3-6 115VAC, 20V to 15V, 9V, 5V
Voltage Transition at Full Load
Figure 3-8 115VAC, 5V to 20V Voltage
Transition at Full Load
Figure 3-10 115VAC, 20V to 5V Voltage
Transition at Open Load