TIDUDT4A May 2018 – November 2021 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359
This design provides an efficient power tree architecture, as shown in Figure 2-9. The input voltage rail of 5 V is configured as the power supply for each part; power-up sequence and power-down sequence are divided into 5 orders, as shown in Section 2.2.2. The power sequence controller is achieved by a sequencer and a supervisor. The sequence order of VDD_MPU and VDD_CORE is achieved by leveraging the 3.3-V converter's power good signal.
Figure 2-9 Power Sequencing Platform Diagram