TIDUEB8C July 2018 – March 2021 TPS274160
| PARAMETER | SPECIFICATIONS | DETAILS |
|---|---|---|
| Input voltage | External 24-V power supply | Section 2.3.4 |
| Input current | Depending on connected load (5 A recommended) | Section 2.3.4 |
| Output voltage | 24 V | Section 2.3.3 |
| Output current per port | 500 mA | Section 2.3.3 |
| Total output current | 4 A | Section 2.3.3 |
| Number of IO-Link master ports | 8 | |
| Number of Ethernet ports | 2 | |
| Supported IO-Link data rates | COM1, COM2, COM3 | |
| Supported IO-Link cycle time | 400 µs | |
| Frame handler | Section 2.4.1 | |
| Oversampling factor | 8 times | |
| Sampling frequency | Up to 1.8432 MSPS per channel (COM3) | |
| Supported IO-Link transmission rates | COM3, COM2, COM1 | |
| Equivalent Baud-rate | 230.4 kbaud, 38.4 kbaud, 4.8 kbaud | |
| RX buffer size | 128 bytes | |
| TX buffer size | 2 x 128 bytes (double send buffer) | |
| Start bit and bit filter | Based on look-up table (can be adjusted) | |
| Parity check | Supported | |
| T1 time (UART frame transmission delay, master) | 0 Tbit | |
| T2 time check (UART frame transmission delay, device) | Supported, hard coded to 5 | |
| Ta time check (maximum response time) | Supported and user adjustable by register |