TIDUEB8C July 2018 – March 2021 TPS274160
The TPS4H160 device is loaded with 1 A per port and all 8 ports are switched on. Figure 3-14 shows the thermal image of the board at room temperature. The design is also able to handle 1 A without overheating at 85 °C ambient temperature.
Figure 3-14 IO-Link® Master Thermal Image at 1-A Load per Port