TIDUEB8C July 2018 – March 2021 TPS274160
The robust TIOL111 family of transceivers implements the IO-Link interface for industrial point-to-point communication. When a device is connected to an IO-Link master through a three-wire interface, the master can initiate communication and exchange data with the remote node while the TIOL111 device acts as a complete physical layer for the communication.
These devices are capable of withstanding up to 1 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse-polarity protection.
A simple pin-programmable interface allows for easy interfacing to the controller circuits. The output current limit can be configured using an external resistor.
Fault reporting and internal protection functions are provided for undervoltage, short-circuit current, and overtemperature.
Figure 2-6 TIOL111 Block DiagramFeatures of the TIOL111 device: