TIDUEB8C July 2018 – March 2021 TPS274160
Table 3-1 lists the physical layer test summary and results.
| ID | Name | Configuration | Specification (Clause) | Comment | Result |
|---|---|---|---|---|---|
| SDCI_TC_0001 | TCM_PHYL_INTF_ISM | The supply current at the Master port is monitored. | See Section 5.3.2.3, Table 6 in IO-Link Interface and System Specification Version 1.1.22 | Test with 200 mA | 20 V: Pass 30 V: Pass |
| SDCI_TC_0002 | TCM_PHYL_INTF_ISIRM | The supply current at the Master port is monitored. | Test with 500 mA | 20 V: Pass 30 V: Pass | |
| SDCI_TC_0003 | TCM_PHYL_INTF_ILLM | The input current at C/Q at the Master port is monitored. | ILLM (VIM = 5 V, VSM = 20 V): 9.77 mA Pass ILLM (VIM = 5,1 V, VSM = 20 V): 9.77 mA Pass ILLM (VIM = 15 V, VSM = 20 V): 10.04 mA Pass ILLM (VIM = VSM = 20 V): 10.17 mA Pass ILLM (VIM = 5 V, VSM = 30 V): 9.77 mA Pass ILLM (VIM = 5,1 V, VSM = 30 V): 9.77 mA Pass ILLM (VIM = 15 V, VSM = 30 V): 10.04 mA Pass ILLM (VIM = VSM = 30 V): 10.43 mA Pass | ||
| SDCI_TC_0004 | TCM_PHYL_INTF_VREShigh | The output level at the Master C/Q output is measured. | VRQHM (VSM = 20 V): 1.003 V VRQHM (VSM = 30 V): 1.002 V Pass | ||
| SDCI_TC_0005 | TCM_PHYL_INTF_VRESLOW | The output level at the Master C/Q output is measured. | VRQLM (VSM = 20 V): 0.984 V VRQLM (VSM = 30 V): 0.983 V Pass | ||
| SDCI_TC_0006 | TCM_PHYL_INTF_VTHHM | The digital input signal for C/Q input is monitored | See Section 5.3.2.2, Table 5 in IO-Link Interface and System Specification Version 1.1.22 | VIM@VTHHM (VSM = 20 V): 11.47 V VIM@VTHHM (VSM = 30 V): 11.47 V Pass | |
| SDCI_TC_0007 | TCM_PHYL_INTF_VTHLM | The digital input signal for C/Q input is monitored | VIM@VTHLM (VSM = 20 V): 10.75 V VIM@VTHLM (VSM = 30 V): 10.75 V Pass | ||
| SDCI_TC_0008 | TCM_PHYL_INTF_VHYSM | Comparison of values from SDCI_TC_0006 and SDCI_TC_0007 | VHYSM (VSM = 20 V): 0.72 V VHYSM (VSM = 30 V): 0.72 V Pass | ||
| SDCI_TC_0009 | TCM_PHYL_INTF_IQPKHM | The output level at the Master C/Q output is measured. | VIM (VSM = 20 V): 17.4 V VIM (VSM = 30 V): 26.4 V Pass | ||
| SDCI_TC_0010 | TCM_PHYL_INTF_IQPKLM | The output level at the Master C/Q output is measured. | See Section 5.3.2.3, Table 6 in IO-Link Interface and System Specification Version 1.1.22 | VIM (VSM = 20 V): 2.2 V VIM (VSM = 30 V): 2.2 V Pass | |
| SDCI_TC_0299 | TCM_PHYL_INTF_VOLTRANGECQ | Test if working after connecting CQ to 0 V and 30 V via 1 Ω | See Section 5.3.2.2, Table 5 - VIL and VIH, in IO-Link Interface and System Specification Version 1.1.22 | Pass | |
| SDCI_TC_0021 | TCM_PHYL_INTF_IQWUH | See Section 5.3.3.3, Table 9 in IO-Link Interface and System Specification Version 1.1.22 | Wake-up pulse from function generator | VIM@WURQ (VSM = 20 V): 17.3 V VIM@WURQ (VSM = 30 V): 26.2 V Pass | |
| SDCI_TC_0022 | TCM_PHYL_INTF_TWUH | Wake-up pulse from function generator | TWUH@WURQ (VSM = 20 V): 80 µs TWUH@WURQ (VSM = 30 V): 80 µs Pass | ||
| SDCI_TC_0023 | TCM_PHYL_INTF_IQWUL | Wake-up pulse from function generator | VIM@WURQ (VSM = 20 V): 2 V VIM@WURQ (VSM = 30 V): 2.5 V Pass | ||
| SDCI_TC_0024 | TCM_PHYL_INTF_TWUL | Wake-up pulse from function generator | TWUL@WURQ (VSM = 20 V): 80 µs TWUL@WURQ (VSM = 30 V): 80 µs Pass |