TIDUEB8C July 2018 – March 2021 TPS274160
As previously described, the PHY must deliver a wake-up pulse of 80 µs and 500 mA. To test this, the enable signal is tied to 3.3 V and the TX signal is supplied from a function generator. This test is repeated with different polarities, loads, and voltages.
Figure 3-2 Testcase TCM_PHYL_INTF_IQWUH: High-Side Driver, Load = 26 Ω, 20-V Supply, 5 V/div, 10 µs/div
Figure 3-3 Testcase TCM_PHYL_INTF_IQWUH: High-Side Driver, Load = 26 Ω, 30-V Supply, 5 V/div, 10 µs/div
Figure 3-4 Testcase TCM_PHYL_INTF_IQWUL: Low-Side Driver, Load = 24 Ω, 20-V Supply, 5 V/div, 10 µs/div
Figure 3-5 Testcase TCM_PHYL_INTF_IQWUL: Low-Side Driver, Load = 44 Ω, 30-V Supply, 5 V/div, 10 µs/divAs Figure 3-2 through Figure 3-5 show, the TIOL111 device passes the tests.