TIDUEO0C July 2019 – March 2021
The transient load response with the TPS62840 buck device on the TIDA-10053 reference design was tested under these conditions:
The zero A are simulating the typically < 5 µA in deep-sleep mode, while the 250 mA are derived from 220 mA (typical current at +23-dBm TX power level for the u-blox and Quectel NB IoT Modules) +25-mA margin in case of maximum current + 5 mA for the rest of the application (Host MCU + Metrology + all other subsystems of a smart meter).
The transient load test result for the 2-second pulse (3.3 Vout is set) is shown in Figure 3-1, with the output voltage being regulated between Vo_min = 3.2987 V and Vo_max = 3.3373 V.
Figure 3-1 TPS62840 Transient Load
Response for 0- to 250-mA StepThe efficiency is confirmed by having the device operating at PWM mode with switching frequency Fsw = approximately 1.8 MHz.
| PIN | Poutput | EFFICIENCY (%) |
|---|---|---|
| 4.950 V × 0.522 A = 2.58 W | 3.301 V × 0.7094 A = 2.34 W | 90.63 |